Essensya PIR without neutral 2 wires WE050
EAN
3250617100502
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Remote operationNo
-
With switch functionNo
Main electrical features
-
Nominal voltage230 V
-
Frequency50/60 Hz
Dimensions
-
Height of installed product45 mm
-
Width of installed product45 mm
Power
-
Maximum power per output for incandescent bulbs60 / 320 W
Capacity
-
Number of modules for WA2
Detection
-
Detection angle180 °
-
Sensor typedetector of movement
-
Frontal detecting distance10 m
-
Side detecting distance5 m
Materials
-
Colourwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialpolycarbonate
-
Surface appearanceglossy
Lighting control
-
Photocell sensitivity5 / 800 Lux
Installation, mounting
-
Maximum Mounting Height1.2 m
Connection
-
Type of connectionwith screw
Settings
-
Comfort temperature setpoint5 / 40 °C
-
Delay ON2 s
-
Time delayed range2s à 30 min
-
Delay OFF30 mn
Safety
-
IK protection code against mecanical impacts07
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE050
Interrupteur auto 2/3 fils essensya
PDF439 KB -
ProductECDeclaration
EU Declaration of conformity for WE050
PDF79 KB
More documentation