Automatic switch Essensya 2 wires without neut Pure WE052
EAN
3250617204866
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Remote operationNo
-
With switch functionNo
Main electrical features
-
Frequency50/60 Hz
Detection
-
Detection angle180 °
-
Sensor typedetector of movement
-
Frontal detecting distance12 m
-
Side detecting distance8 m
Materials
-
Colourwhite
-
Materialplastic
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Lighting control
-
Photocell sensitivity5 / 1000 Lux
Connection
-
Type of connectionScrewed terminal
Settings
-
Delay ON0 s
-
Delay OFF0 s
Safety
-
IK protection code against mecanical impactsIK03
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Installation guide
Installation manuals for WE052
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WE052
Declaration of Conformity
PDF154 KBEU Declaration of conformity for WE052
EU Declaration of Conformity
PDF317 KB -
ProductEnvironmentProfile
Product environmental profile for WE052
PDF314 KB
More documentation