Copper insulated bar, quadro.system, 20x3 L2000 mm UM92Y
EAN
3250616230712
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Design of the busbarflat
Electric current
-
Rated current250 A
Dimensions
-
Height of the busbar bars20 mm
-
Width of the busbars3 mm
Equipment
-
Quantity of section in width8
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for UM92Y
Declaration
PDF387 KBEU Declaration of conformity for UM92Y
Declaration
PDF395 KB -
ProductROHS
Pollutant guidelines for UM92Y
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for UM92Y
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation