CU insul. bar quadro.sys. 24x8 L2000 mm • UM92WE | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, link connec­tion
  • Flex­ible copper bars
  • UM92WE

Copper insulated bar, quadro.system, 24x8 L2000 mm

UM92WE

  • Energy distri­bu­tion

Copper insulated bar, quadro.system, 24x8 L2000 mm UM92WE

EAN
3250616110106
Packaging
4 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Design of the busbar
    flat
Elec­tric current
  • Rated current
    630 A
Dimen­sions
  • Height of installed product
    24 cm
  • Length
    2000 mm
  • Width of installed product
    8 mm
  • Height of the busbar bars
    6 mm
  • Width of the busbars
    32 mm
Equip­ment
  • Quantity of section in width
    8
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UM92WE  | Hager Africa

    Product Image UM92WE

  • ProductROHS

    Image Pollutant guidelines for UM92WE  | Hager Africa

    Pollutant guidelines for UM92WE

    REACH declaration UM92WE (english)

    PDF
    33 KB
    Image Pollutant guidelines for UM92WE  | Hager Africa

    Pollutant guidelines for UM92WE

    RoHS declaration UM92WE (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    UM92X - Copper insulated bar, quadro.system, 20x2 L2000 mm
    UM92X
    Copper insulated bar, quadro.system, 20x2 L2000 mm
  • 2
    UM92Y - Copper insulated bar, quadro.system, 20x3 L2000 mm
    UM92Y
    Copper insulated bar, quadro.system, 20x3 L2000 mm
  • 3
    UM92Z - Copper insulated bar, quadro.system, 32x4 L2000 mm
    UM92Z
    Copper insulated bar, quadro.system, 32x4 L2000 mm
  • 4
    UM92ZE - Copper insulated bar, quadro.system, 24x5 L2000 mm
    UM92ZE
    Copper insulated bar, quadro.system, 24x5 L2000 mm
  • 5
    UM92W - Copper insulated bar, quadro.system, 32x6 L2000 mm
    UM92W
    Copper insulated bar, quadro.system, 32x6 L2000 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group