Horizontal MCCB kit, quadro.system, h400/630 800x200 mm UC448H

EAN
3250616136359
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    80 mm
  • Height of installed product
    200 mm
  • Width of installed product
    800 mm
Equipment
  • Number of units
    1
  • Quantity of section in width
    3
  • Can be accessorized
    Yes
  • Quantity of steps in height
    8
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes