Vertical MCCB kit, quadro.system, h400/630 600x600 mm UC445H
EAN
3250616133136
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product100 mm
-
Height of installed product600 mm
-
Width of installed product600 mm
Equipment
-
Number of units1
-
Quantity of section in width2
-
Can be accessorizedYes
-
Quantity of steps in height24
Standards
-
European directive WEEEnot concerned
Safety
-
Protection classisol.class II
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for UC445H
Declaration
PDF474 KBEU Declaration of conformity for UC445H
Declaration
PDF529 KBEU Declaration of conformity for UC445H
Declaration
PDF395 KBEU Declaration of conformity for UC445H
Declaration
PDF387 KBEU Declaration of conformity for UC445H
Declaration
PDF310 KBEU Declaration of conformity for UC445H
Declaration
PDF300 KB -
ProductROHS
Pollutant guidelines for UC445H
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for UC445H
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation