Vertical MCCB kit, quadro.system, h400/630A 600x400 mm UC441H
EAN
3250616133112
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product100 mm
-
Height of installed product400 mm
-
Width of installed product600 mm
Materials
-
ColourRAL 9010
Equipment
-
Number of units1
-
Quantity of section in width2
-
Can be accessorizedYes
-
Quantity of steps in height16
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for UC441H
Declaration
PDF474 KBEU Declaration of conformity for UC441H
Declaration
PDF529 KBEU Declaration of conformity for UC441H
Declaration
PDF300 KBEU Declaration of conformity for UC441H
Declaration
PDF310 KBEU Declaration of conformity for UC441H
Declaration
PDF387 KBEU Declaration of conformity for UC441H
Declaration
PDF395 KB -
ProductROHS
Pollutant guidelines for UC441H
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for UC441H
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation