Horizontal MCCB insulated kit, quadro.system, h250 800x200 mm UC428HL

EAN
3250616136298
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    200 mm
  • Width of installed product
    800 mm
Scope of delivery
  • With cover
    No
Equipment
  • Number of units
    1
  • Quantity of section in width
    3
  • Can be accessorized
    Yes
  • Quantity of steps in height
    8
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I