Horizontal MCCB insulated kit, quadro.system, h250 600x200 mm UC427HL
EAN
3250616136281
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product100 mm
-
Height of installed product200 mm
-
Width of installed product600 mm
Equipment
-
Number of units1
-
Quantity of section in width2
Standards
-
European directive WEEEnot concerned
Safety
-
Protection classisol.class II
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for UC427HL
PDF449 KB -
ProductROHS
Pollutant guidelines for UC427HL
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for UC427HL
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation