MCCB ver. kit quadro.sy. x250 300x600 mm • UC321HM | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

    Menu
    • Products
    • Solutions
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
      • Solutions
      • Energy distrib­ution
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Energy manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Wiring acce­s­s­ories
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Building autom­ation
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Cable manag­ement
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • Security
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
      • See All
    • Inspiration and knowledge
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
      • Inspiration and knowledge
      • Learning
        • How-to videos
        • E-learning
        • See All
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • Refe­rence projects
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • IEC standard
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
      • See All
    • Support
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
      • Support
      • Find a whol­e­s­aler
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • FAQ
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Down­l­oads
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Digital tools
        • Hage­rcad
        • eCat app
        • Hager mood
        • See All
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • Contact us
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
      • See All
    • About us
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
      • About us
      • Sustain­a­bility
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • News­l­etter
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • Investments
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
      • See All
    • See all the categories
    Account
    • Catalog
    • Energy distri­bu­tion
    • Distri­bu­tion boards
    • quadro equip­ment system
    • quadro4 - quadro5 - quad­ro+, equip­ment kits for main incomers from 20 to 1600 A
    • Equip. kits for main incomers x250 class II
    • UC321HM
    Image  UC321HM of the product Hager Africa | Hager Africa
    Image  UC321HM of the product Hager Africa | Hager Africa
    Image  UC321HM of the product Hager Africa | Hager Africa

    Vertical MCCB interlock kit, quadro.system, x250 300x600 mm

    UC321HM

    Image  UC321HM of the product Hager Africa | Hager Africa
    Image  UC321HM of the product Hager Africa | Hager Africa
    Image  UC321HM of the product Hager Africa | Hager Africa
    • Energy distri­bu­tion

    Vertical MCCB interlock kit, quadro.system, x250 300x600 mm UC321HM

    EAN
    3250616137561
    Packaging
    1 Piece

    You have to log in with your myHager profile to see prices and to order.

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    • Technical properties
    • Documentations
    • Accessories
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Depth of installed product
      100 mm
    • Height of installed product
      300 mm
    • Width of installed product
      600 mm
    Mater­ials
    • Colour
      RAL 9010
    Equip­ment
    • Number of units
      1
    • Quantity of section in width
      2
    Stand­ards
    • European directive WEEE
      not concerned
    Safety
    • REACH conform
      No
    • RoHS conform
      Yes
    • Halogen free
      Yes

    Downloads

    • Product image

      Image UC321HM  | Hager Africa

      Product Image UC321HM

    • Installation manual

      Image Installation manuals for UC321HM  | Hager Africa

      Installation manuals for UC321HM

      PDF
      2 MB
    • Declaration of conformity

      Image EU Declaration of conformity for UC321HM  | Hager Africa

      EU Declaration of conformity for UC321HM

      Declaration

      PDF
      474 KB
      Image EU Declaration of conformity for UC321HM  | Hager Africa

      EU Declaration of conformity for UC321HM

      Declaration

      PDF
      529 KB
      Image EU Declaration of conformity for UC321HM  | Hager Africa

      EU Declaration of conformity for UC321HM

      Declaration

      PDF
      395 KB
      Image EU Declaration of conformity for UC321HM  | Hager Africa

      EU Declaration of conformity for UC321HM

      Declaration

      PDF
      387 KB
      Image EU Declaration of conformity for UC321HM  | Hager Africa

      EU Declaration of conformity for UC321HM

      Declaration

      PDF
      300 KB
      Image EU Declaration of conformity for UC321HM  | Hager Africa

      EU Declaration of conformity for UC321HM

      Declaration

      PDF
      310 KB
    • PEP document

      Image Product environmental profile for UC321HM  | Hager Africa

      Product environmental profile for UC321HM

      PDF
      449 KB
    • RoHS report

      Image Pollutant guidelines for UC321HM  | Hager Africa

      Pollutant guidelines for UC321HM

      REACH declaration UC321HM (english)

      PDF
      33 KB
      Image Pollutant guidelines for UC321HM  | Hager Africa

      Pollutant guidelines for UC321HM

      RoHS declaration UC321HM (english)

      PDF
      33 KB
    More documentation

    Accessories optional

    See more

    Discover more of this product range

      5
    • 1
      UC320H - Vertical MCCB kit, quadro.system, x250 350x300 mm
      UC320H
      Vertical MCCB kit, quadro.system, x250 350x300 mm
    • 2
      UC321H - Vertical MCCB kit, quadro.system, x250 600x300 mm
      UC321H
      Vertical MCCB kit, quadro.system, x250 600x300 mm
    • 3
      UC427HL - Horizontal MCCB insulated kit, quadro.system, h250 600x200 mm
      UC427HL
      Horizontal MCCB insulated kit, quadro.system, h250 600x200 mm
    • 4
      UC428HL - Horizontal MCCB insulated kit, quadro.system, h250 800x200 mm
      UC428HL
      Horizontal MCCB insulated kit, quadro.system, h250 800x200 mm
    • 5
      UC322HM - Vertical MCCB interlock kit, quadro.system, x250 300x800 mm
      UC322HM
      Vertical MCCB interlock kit, quadro.system, x250 300x800 mm

    Products and solutions

    • Products catalog
    • Energy distribution
    • Energy management
    • Cable management
    • Building automation
    • Wiring accessories
    • Security
    • Reference projects

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
      Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

    More about us

    Follow us!

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    © 2022 Ha­ger Group