Ver. kit quadro.sy. x63/160 800x600 mm • UC312S | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, equip­ment kits for main incomers from 20 to 1600 A
  • Equip. kits for HA switches 100 to 400 A
  • UC312S

Vertical MCCB kit, quadro.system, x63/160 800x600 mm

UC312S

  • Energy distri­bu­tion

Vertical MCCB kit, quadro.system, x63/160 800x600 mm UC312S

EAN
3250616110137
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    200 mm
  • Height of installed product
    300 mm
  • Width of installed product
    800 mm
Mater­ials
  • Colour
    RAL 9010
Equip­ment
  • Number of units
    64
  • Quantity of section in width
    3
  • Quantity of rails
    1
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Product image

    Image UC312S  | Hager Africa

    Product Image UC312S

  • Installation manual

    Image Installation manuals for UC312S  | Hager Africa

    Installation manuals for UC312S

    PDF
    2 MB
  • Declaration of conformity

    Image EU Declaration of conformity for UC312S  | Hager Africa

    EU Declaration of conformity for UC312S

    Declaration

    PDF
    395 KB
    Image EU Declaration of conformity for UC312S  | Hager Africa

    EU Declaration of conformity for UC312S

    Declaration

    PDF
    387 KB
  • PEP document

    Image Product environmental profile for UC312S  | Hager Africa

    Product environmental profile for UC312S

    PDF
    449 KB
  • RoHS report

    Image Pollutant guidelines for UC312S  | Hager Africa

    Pollutant guidelines for UC312S

    RoHS declaration UC312S (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC312S  | Hager Africa

    Pollutant guidelines for UC312S

    REACH declaration UC312S (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    4
  • 1
    UC310H - Horizontal MCCB kit, quadro.system, x125/160 350x600 mm
    UC310H
    Horizontal MCCB kit, quadro.system, x125/160 350x600 mm
  • 2
    UC311H - Vertical MCCB kit, quadro.system, x125/160 600x300 mm
    UC311H
    Vertical MCCB kit, quadro.system, x125/160 600x300 mm
  • 3
    UC332 - Vertical MCCB kit, quadro.system, x250 300x350 mm
    UC332
    Vertical MCCB kit, quadro.system, x250 300x350 mm
  • 4
    UC335 - Vertical MCCB kit, quadro.system, x250 400x600 mm
    UC335
    Vertical MCCB kit, quadro.system, x250 400x600 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group