DIMMER 2 CHANNELS 300W SYST PARAL • TYA662AN | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX systems
          • Output products
          • Dimmer lighting
          • TYA662AN
          Image  TYA662AN of the product Hager Africa | Hager Africa
          Image  TYA662AN of the product Hager Africa | Hager Africa
          Image  TYA662AN of the product Hager Africa | Hager Africa
          Image  TYA662AN of the product Hager Africa | Hager Africa
          Image  TYA662AN of the product Hager Africa | Hager Africa

          DIMMER 2 CHANNELS 300W WITH PARALLELIZATION

          TYA662AN

          Image  TYA662AN of the product Hager Africa | Hager Africa
          Image  TYA662AN of the product Hager Africa | Hager Africa
          Image  TYA662AN of the product Hager Africa | Hager Africa
          Image  TYA662AN of the product Hager Africa | Hager Africa
          Image  TYA662AN of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          DIMMER 2 CHANNELS 300W WITH PARALLELIZATION TYA662AN

          EAN
          3250616057746
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Bus module detach­able
            No
          • Multi-phase mode
            suit­able to switch different external conductors
          • Func­tion
            Learning func­tion for optim­ised oper­a­tion of compact fluor­es­cent lamps and LED lumin­aires can be activ­ated via the bus
          • Soft startup
            bulb-­p­re­serving soft startup
          • Oper­ating mode
            load coup­ling of 2 chan­nels to increase output power using parallel connec­tion of the outputs
          Config­ur­a­tion
          • Number of modules
            4
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Indic­ator lamp
            yes
          • Oper­a­tion
            manual oper­a­tion also possible without bus, e.g. on building site ; Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion ; Manual oper­a­tion per channel via button with integ­rated status LED, thereby lockout of KNX func­tion
          • Indic­a­tion / display
            status LED integ­rated in the manual oper­a­tion button
          • Manual selec­tion switches / push-but­tons
            selec­tion switch for manu­al/bus oper­a­tion as well as load setting
          • Button / push-button
            with illu­min­ated program­ming button
          Main elec­trical features
          • Frequency
            50/60 Hz
          • Rated current
            2600 mA
          Voltage
          • Auxil­iary voltage
            230 V AC
          • Input voltage
            230 V AC
          • Oper­ating voltage over bus
            21…32 V DC
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            < 2.4 mA
          Fuse
          • Fuse
            short-­cir­cuit proof and over­load proof (dis­play using LEDs) ; over­heating protec­tion (dis­play using LEDs)
          Dimen­sions
          • Width of rail mounted device (RMD)
            4 modules
          Power
          • Dimmable conven­tional trans­formers
            per channel 300 VA
          • Incan­des­cent bulb power
            5 / 300 W
          • Total power loss under IN
            0.35 W
          • Power dissip­a­tion per coil
            0.53 W
          • Elec­tronic trans­formers
            per channel 300 W
          Power supply
          • Supply voltage
            230 V AC
          Fluor­es­cent bulbs control
          • Dimmable energy-saving lamps
            per channel 60 W
          • Power lighting fluo lamps
            60W
          LED control
          • Max number of LED/CFL lamps
            8
          • Dimmable LED lamps
            per channel 60 W
          • Dimmable 230 V retrofit LED lamps
            120 W
          • Power LED
            60 W
          • LED
            Status LED integ­rated in manual oper­a­tion button ; Over­heating protec­tion, display using LEDs ; Over­load protec­tion, display via LED
          Incan­des­cent bulbs control
          • 230 V incan­des­cent lamps and halogen lamps
            per channel 300 W
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Type of load
            universal
          • Conductor cross-sec­tion (flex­ible)
            0.75…2.5 mm²
          • Conductor cross-sec­tion (rigid)
            0.75…2.5 mm²
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            with Quick­Con­nect plug-in terminals
          • Bus connec­tion
            bus connec­tion via connecting terminal
          • Type of connec­tion
            quick connect
          Settings
          • Supported config­ur­a­tion modes
            system
          • Para­met­erisa­tion
            para­meter defin­able beha­viour in the event of bus voltage fail­ure/re­turn
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Type of dimmer
            dimming actu­ator
          • Modular expand­ab­ility
            No
          • Dimming prin­ciple
            phase cut-on or cut-off according to load type, self-learning ; minim­um/max­imum dimming values per channel settable on device
          • low noise
            very low noise
          Use
          • Local oper­a­tion/hand oper­a­tion
            Yes
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          • Protec­tion
            with over­heat­ing, over­load and short-­cir­cuit protec­tion
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Main design line
            KNX

          Downloads

          • Product image

            Image TYA662AN  | Hager Africa

            Product Image TYA662AN

          • Instruction manual

            Image Instruction manuals for TYA662AN  | Hager Africa

            Instruction manuals for TYA662AN

            PDF
            3 MB
          • Technical information

            Image   | Hager Africa
            PDF
            733 KB
          • Application Guide

            Image Application guides ETS / easy link for TYA662AN  | Hager Africa

            Application guides ETS / easy link for TYA662AN

            Application description TYA662AN_TYA664AN_BN

            PDF
            7 MB
          • PEP document

            Image Product environmental profile for TYA662AN  | Hager Africa

            Product environmental profile for TYA662AN

            PDF
            435 KB
          • RoHS report

            Image Pollutant guidelines for TYA662AN  | Hager Africa

            Pollutant guidelines for TYA662AN

            RoHS declaration TYA662AN (english)

            PDF
            33 KB
            Image Pollutant guidelines for TYA662AN  | Hager Africa

            Pollutant guidelines for TYA662AN

            REACH declaration TYA662AN (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            TXA661A - DIMMER 1 CHANNEL 300W NE
            TXA661A
            DIMMER 1 CHANNEL 300W NE
          • 2
            TXA661B - DIMMER 1 CHANNEL 600W NE
            TXA661B
            DIMMER 1 CHANNEL 600W NE
          • 3
            TXA662AN - DIMMER 2 CHANNELS 300W NE WITH PARALLELIZATION
            TXA662AN
            DIMMER 2 CHANNELS 300W NE WITH PARALLELIZATION
          • 4
            TXA663A - DIMMER 3 CHANNELS 300W NE
            TXA663A
            DIMMER 3 CHANNELS 300W NE
          • 5
            TXA664AN - DIMMER 4 CHANNELS 300W NE WITH PARALLELIZATION
            TXA664AN
            DIMMER 4 CHANNELS 300W NE WITH PARALLELIZATION

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group