DIMMER 2 CHANNELS 300W NE PARAL • TXA662AN | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX systems
  • Output products
  • Dimmer lighting
  • TXA662AN
Image  TXA662AN of the product Hager Africa | Hager Africa
Image  TXA662AN of the product Hager Africa | Hager Africa
Image  TXA662AN of the product Hager Africa | Hager Africa
Image  TXA662AN of the product Hager Africa | Hager Africa

DIMMER 2 CHANNELS 300W NE WITH PARALLELIZATION

TXA662AN

Image  TXA662AN of the product Hager Africa | Hager Africa
Image  TXA662AN of the product Hager Africa | Hager Africa
Image  TXA662AN of the product Hager Africa | Hager Africa
Image  TXA662AN of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

DIMMER 2 CHANNELS 300W NE WITH PARALLELIZATION TXA662AN

EAN
3250616046009
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
  • Func­tion
    Learning func­tion for optim­ised oper­a­tion of compact fluor­es­cent lamps and LED lumin­aires can be activ­ated via the bus
  • Soft startup
    bulb-­p­re­serving soft startup
  • Oper­ating mode
    load coup­ling of 2 chan­nels to increase output power using parallel connec­tion of the outputs
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Oper­a­tion
    manual oper­a­tion also possible without bus, e.g. on building site ; Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion ; Manual oper­a­tion per channel via button with integ­rated status LED, thereby lockout of KNX func­tion
  • Indic­a­tion / display
    status LED integ­rated in the manual oper­a­tion button
  • Manual selec­tion switches / push-but­tons
    selec­tion switch for manu­al/bus oper­a­tion as well as load setting
  • Button / push-button
    with illu­min­ated program­ming button
Main elec­trical features
  • Frequency
    50/60 Hz
  • Rated current
    2600 mA
Voltage
  • Auxil­iary voltage
    230 V AC
  • Input voltage
    230 V AC
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    < 2.4 mA
Fuse
  • Fuse
    short-­cir­cuit and over­load proof (elec­tronic fuse) ; short-­cir­cuit proof and over­load proof (dis­play using LEDs) ; over­heating protec­tion (dis­play using LEDs)
Dimen­sions
  • Width of rail mounted device (RMD)
    4 modules
Power
  • Dimmable conven­tional trans­formers
    per channel 300 VA
  • Incan­des­cent bulb power
    5 / 300 W
  • Total power loss under IN
    0.35 W
  • Power dissip­a­tion per coil
    0.53 W
  • Power of the vari­ator
    5 / 300 W
  • Elec­tronic trans­formers
    per channel 300 W
Fluor­es­cent bulbs control
  • Quantity energy-saving lamps
    per channel max. 8
  • Dimmable energy-saving lamps
    per channel 60 W
  • Power lighting fluo lamps
    60W
LED control
  • Quantity of dimmable, 230 V retrofit LED lamps
    per channel max. 8
  • Max number of LED/CFL lamps
    8
  • Dimmable LED lamps
    per channel 60 W
  • Power LED
    60 W
  • LED
    Status LED integ­rated in manual oper­a­tion button ; Over­heating protec­tion, display using LEDs ; Over­load protec­tion, display via LED
Incan­des­cent bulbs control
  • 230 V incan­des­cent lamps and halogen lamps
    per channel 300 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of load
    universal
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Settings
  • Supported config­ur­a­tion modes
    easy, system
  • Para­met­erisa­tion
    preset beha­viour in the event of bus voltage fail­ure/re­turn
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of outputs
    2
  • Type of dimmer
    dimming actu­ator
  • Substa­tion input
    No
  • Power boost suit­able
    No
  • Modular expand­ab­ility
    No
  • Dimming prin­ciple
    phase cut-on or cut-off according to load type, self-learning ; minim­um/max­imum dimming values per channel settable on device
  • low noise
    very low noise
Use
  • Local oper­a­tion/hand oper­a­tion
    Yes
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with over­heat­ing, over­load and short-­cir­cuit protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

  • Product image

    Image TXA662AN  | Hager Africa

    Product Image TXA662AN

  • Instruction manual

    Image Instruction manuals for TXA662AN  | Hager Africa

    Instruction manuals for TXA662AN

    PDF
    3 MB
  • Technical information

    Image   | Hager Africa
    PDF
    733 KB
  • RoHS report

    Image Pollutant guidelines for TXA662AN  | Hager Africa

    Pollutant guidelines for TXA662AN

    RoHS declaration TXA662AN (english)

    PDF
    33 KB
    Image Pollutant guidelines for TXA662AN  | Hager Africa

    Pollutant guidelines for TXA662AN

    REACH declaration TXA662AN (english)

    PDF
    33 KB
  • PEP document

    Image Product environmental profile for TXA662AN  | Hager Africa

    Product environmental profile for TXA662AN

    PDF
    435 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    TXA661A - DIMMER 1 CHANNEL 300W NE
    TXA661A
    DIMMER 1 CHANNEL 300W NE
  • 2
    TXA661B - DIMMER 1 CHANNEL 600W NE
    TXA661B
    DIMMER 1 CHANNEL 600W NE
  • 3
    TXA663A - DIMMER 3 CHANNELS 300W NE
    TXA663A
    DIMMER 3 CHANNELS 300W NE
  • 4
    TXA664AN - DIMMER 4 CHANNELS 300W NE WITH PARALLELIZATION
    TXA664AN
    DIMMER 4 CHANNELS 300W NE WITH PARALLELIZATION
  • 5
    TXA664D - KNX/DALI actuator 4 channels KNX, easy, broadcast
    TXA664D
    KNX/DALI actuator 4 channels KNX, easy, broadcast

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group