KNX/DALI actuator 4 channels KNX, easy, broadcast TXA664D
EAN
3250618502428
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
Functions
-
Multi-phase modesuitable to switch different external conductors
-
FunctionLearning function for optimised operation of compact fluorescent lamps and LED luminaires can be activated via the bus
-
Soft startupbulb-preserving soft startup
Configuration
-
Number of modules6
Controls and indicators
-
Indicator lampyes
-
Operationmanual operation also possible without bus, e.g. on building site ; Manual operation can be activated via selection switch, thereby deactivation of the KNX function ; Manual operation per channel via button with integrated status LED, thereby lockout of KNX function
-
Indication / displaystatus LED integrated in the manual operation button
-
Manual selection switches / push-buttonsselection switch for manual/bus operation as well as load setting
-
Button / push-buttonwith illuminated programming button
Main electrical features
-
Rated current185 mA
Voltage
-
Auxiliary voltage230 V AC
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
Fuse
-
FuseCable entries slanted
Dimensions
-
Width of rail mounted device (RMD)6 modules
Power
-
Power of the variator3 / 1 W
LED control
-
LEDStatus LED integrated in manual operation button ; Overload/short-circuit indicator
Connection
-
Type of loadUniversal and LED Retrofit
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modeseasy, system
-
Parameterisationpreset behaviour in the event of bus voltage failure/return
Scope of delivery
-
Bus connection includedYes
Equipment
-
Number of outputs4
-
Type of dimmerDim actuator
-
Substation inputNo
-
Modular expandabilityNo
-
Dimming principleload control via DALI bus in transmission operation ; automatic load detection
-
low noisevery low noise
Use
-
Local operation/hand operationYes
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
ProtectionYes
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TXA664D
PDF3 MB -
ProductETSBase
Product-Database ETS for TXA664D
ETS Database for TXA664D
KNXPROD493 KB -
ProductApplicationDescription
Application guides ETS / easy link for TXA664D
Application description ETS-Easy TXA664D
PDF2 MB -
ProductEnvironmentProfile
Product environmental profile for TXA664D
PDF430 KB -
ProductROHS
Pollutant guidelines for TXA664D
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXA664D
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation