Insulated busbars (2 pces), 6mm², 10 contacts, 4 end caps TGM620D
EAN
3250615879776
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Rated operational voltage Ue230 V
Electric current
-
Rated current16 A
Dimensions
-
Nominal dimension144 mm
Connection
-
Conductor cross-section6 mm²
Cable
-
Wiringfor simple wiring of switch actuator/blind actuators 16-/8gang and 20-/10gang
Equipment
-
With shock protectionNo
Safety
-
REACH conformNo
-
RoHS conformYes
Use conditions
-
InsulatedYes
Downloads
More documentation