Busbars 6mm² 8 contacts • TGM616D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX systems
  • Output products
  • Accessories
  • TGM616D

Insulated busbars (2 pces), 6mm², 8 contacts, 4 end caps

TGM616D

  • Wiring accessories and Building auto­ma­tion

Insulated busbars (2 pces), 6mm², 8 contacts, 4 end caps TGM616D

EAN
3250615879783
Packaging
5 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Nominal dimen­sion
    114 mm
Connec­tion
  • Conductor cross-sec­tion
    6 mm²
Cable
  • Wiring
    for simple wiring of switch actu­at­or/blind actu­ators 16-/8gang and 20-/10gang
Equip­ment
  • With shock protec­tion
    No
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
Use condi­tions
  • Insu­lated
    Yes

Downloads

  • Product image

    Image TGM616D  | Hager Africa

    Product Image TGM616D

  • ProductROHS

    Image Pollutant guidelines for TGM616D  | Hager Africa

    Pollutant guidelines for TGM616D

    RoHS declaration TGM616D (english)

    PDF
    32 KB
    Image Pollutant guidelines for TGM616D  | Hager Africa

    Pollutant guidelines for TGM616D

    REACH declaration TGM616D (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Discover more of this product range

    2
  • 1
    TGM620D - Insulated busbars (2 pces), 6mm², 10 contacts, 4 end caps
    TGM620D
    Insulated busbars (2 pces), 6mm², 10 contacts, 4 end caps
  • 2
    TGM600E - End caps for TGM6xx (20 pces)
    TGM600E
    End caps for TGM6xx (20 pces)

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group