Battery powered smoke detecteur - silver TG500B
EAN
3250615879950
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Operating typeStand alone
-
Built-in sounderYes, 85 dB at 3 m
Connectivity
-
Connection modehard-wired
Dimensions
-
Dimensions (LLxwwxhh)125 mm x 48 mm
Measurement
-
Detection Range50 m²
Battery
-
life of battery4 years
Power supply
-
Supply Voltage1 battery 9V 6LR61
Scope of delivery
-
Rechargeable battery backup includedNo
Equipment
-
Sounder volume85 dB
Standards
-
Number of homologation to standard EC0786-CPD-20390
-
Q-Label certificationNo
Use conditions
-
Operating temperature-10…55 °C
Downloads
-
Product image
-
Installation guide
Installation manuals for TG500B
notice Inst TG500_TG501_TG500AL_Multi
PDF1 MB -
ProductInspectionCertificate
Certificates for TG500B
certificat de conformité TG500A_B_C
PDF78 KB
More documentation