Mains powered smoke detector, white color TG501A
EAN
3250615879936
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Operating typeStand alone
-
Built-in sounderYes, 85 dB at 3 m
-
Smoke switcherNo
Connectivity
-
Connection modehard-wired
-
NetworkableYes
Dimensions
-
Dimensions (LLxwwxhh)125 mm x 48 mm
Network voltage
-
With voltage indicationNo
Measurement
-
Detection Range50 m²
Battery
-
life of battery230V, 4-year back-up battery life with DURACELL PLUS 9 V alkaline battery
-
Weak battery warningYes
Power supply
-
Supply VoltageMains / alcaline battery 9V 6LR61
Scope of delivery
-
Rechargeable battery backup includedNo
Equipment
-
Sounder volume85 dB
Standards
-
Number of homologation to standard EC1772-CPD-008344
-
Q-Label certificationNo
Use conditions
-
Operating temperature-10…55 °C
Downloads
-
Product image
-
Installation guide
Installation manuals for TG501A
PDF1 MBInstallation manuals for TG501A
notice Inst TG500_TG501_TG500AL_Multi
PDF1 MB -
ProductInspectionCertificate
Certificates for TG501A
certificat de garantie TG501A_B_C
PDF122 KB
More documentation