Cartridge 40kA 275V • SPN040D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Surge protec­tion devices
  • Cart­ridges
  • Replace­ment cart­ridge phase
  • SPN040D
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

5
1
SPB040D - Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
SPB040D
Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
2
SP040D - Cartridge 40kA 275V for pluggable SPD
SP040D
Cartridge 40kA 275V for pluggable SPD
3
SPN040R - Cartridge 40kA 275V for pluggable SPD with reserve
SPN040R
Cartridge 40kA 275V for pluggable SPD with reserve
4
SPN040C - Cartridge 40kA 440V for pluggable SPD
SPN040C
Cartridge 40kA 440V for pluggable SPD
5
SPB008D - Cartridge L-N Uc 275 In 2kA Imax 8kA Up 1kV
SPB008D
Cartridge L-N Uc 275 In 2kA Imax 8kA Up 1kV

Cartridge 40kA 275V for pluggable SPD

SPN040D

  • Energy distri­bu­tion

Cartridge 40kA 275V for pluggable SPD SPN040D

EAN
3250615660190
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    1 P
Config­ur­a­tion
  • Number of modules
    1
Controls and indic­ators
  • Indic­ator lamp
    end of life indic­ator
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Not applic­able
Main elec­trical features
  • Frequency
    50/60 Hz
  • Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE
    15 kA
Voltage
  • Maximum continuous oper­ating voltage Uc
    275 V
  • Voltage protec­tion level Up according to IEC61643-1
    1 kV
Elec­tric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    40 kA
Dimen­sions
  • Width of installed product
    0 mm
Power
  • Total power loss under IN
    0 W
Stand­ards
  • Test class IEC61643-11 / VDE0675-6-11
    T2
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -40…55 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -40…80 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    DEHN

Downloads

  • Product image

    Image SPN040D  | Hager Africa

    Product Image SPN040D

  • ProductROHS

    Image Pollutant guidelines for SPN040D  | Hager Africa

    Pollutant guidelines for SPN040D

    REACH declaration SPN040D (english)

    PDF
    33 KB
    Image Pollutant guidelines for SPN040D  | Hager Africa

    Pollutant guidelines for SPN040D

    RoHS declaration SPN040D (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    SP040D - Cartridge 40kA 275V for pluggable SPD
    SP040D
    Cartridge 40kA 275V for pluggable SPD
  • 2
    SPD040D - Cartridge 40kA 275V without reserve
    SPD040D
    Cartridge 40kA 275V without reserve
  • 3
    SPB015D - Cartridge L-N Uc 275V In 5kA Imax 15kA Up 1kV
    SPB015D
    Cartridge L-N Uc 275V In 5kA Imax 15kA Up 1kV
  • 4
    SPB040D - Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
    SPB040D
    Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1, 35kV
  • 5
    SPB008D - Cartridge L-N Uc 275 In 2kA Imax 8kA Up 1kV
    SPB008D
    Cartridge L-N Uc 275 In 2kA Imax 8kA Up 1kV

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group