Cartridge 40kA 275V with reserve • SPN040R | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • Surge protec­tion devices
  • Cart­ridges
  • Replace­ment cart­ridge phase
  • SPN040R
Image  SPN040R of the product Hager Africa | Hager Africa
Image  SPN040R of the product Hager Africa | Hager Africa

Cartridge 40kA 275V for pluggable SPD with reserve

SPN040R

Image  SPN040R of the product Hager Africa | Hager Africa
Image  SPN040R of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Cartridge 40kA 275V for pluggable SPD with reserve SPN040R

EAN
3250615660305
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    1 P
Config­ur­a­tion
  • Number of modules
    1
Controls and indic­ators
  • Indic­ator lamp
    reserve
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Not applic­able
Main elec­trical features
  • Frequency
    50/60 Hz
  • Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE
    15 kA
Voltage
  • Maximum continuous oper­ating voltage Uc
    275 V
  • Voltage protec­tion level Up according to IEC61643-1
    1.2 kV
Elec­tric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    40 kA
Dimen­sions
  • Width of installed product
    0 mm
Power
  • Total power loss under IN
    0 W
Stand­ards
  • Test class IEC61643-11 / VDE0675-6-11
    T2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -40…55 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -40…80 °C
Iden­ti­fic­a­tion
  • Aesthetic for B.G. Protec­tion devices
    DEHN

Downloads

  • Product image

    Image SPN040R  | Hager Africa

    Product Image SPN040R

  • ProductROHS

    Image Pollutant guidelines for SPN040R  | Hager Africa

    Pollutant guidelines for SPN040R

    RoHS declaration SPN040R (english)

    PDF
    32 KB
    Image Pollutant guidelines for SPN040R  | Hager Africa

    Pollutant guidelines for SPN040R

    REACH declaration SPN040R (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    SP040D - Cartridge 40kA 275V for pluggable SPD
    SP040D
    Cartridge 40kA 275V for pluggable SPD
  • 2
    SPD040D - Cartridge 40kA 275V without reserve
    SPD040D
    Cartridge 40kA 275V without reserve
  • 3
    SPB015D - Cartridge L-N Uc 275V In 5kA Imax 15kA Up 1kV
    SPB015D
    Cartridge L-N Uc 275V In 5kA Imax 15kA Up 1kV
  • 4
    SPB040D - Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
    SPB040D
    Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1, 35kV
  • 5
    SPB008D - Cartridge L-N Uc 275 In 2kA Imax 8kA Up 1kV
    SPB008D
    Cartridge L-N Uc 275 In 2kA Imax 8kA Up 1kV

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group