![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Adaptor for trunking SL 20x115mm and EK 40x40mm pure white SL20115819010
EAN
4012740222365
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Compatibility
-
Product compatibilitySL - EK40040
Dimensions
-
Trunking height115 mm
-
Length85 mm
-
Trunking width20 mm
Cover, door
-
Lid with softlipNo
Materials
-
Material groupplastic
Installation, mounting
-
Base punchingWithout base punching
Accessories included
-
Accessory configurationMoulded
Equipment
-
Trunking adapter (to adopt to a skirting trunking)Eckkanal
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature5…60 °C
temperatur
-
Ambient temperature5…60 °C
Downloads
-
Product image
-
Installation guide
Installation manuals for SL20115819010
PDF718 KB -
ProductLicence
Product licence for SL20115819010
Product_Licence_NF004_1078_SL
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for SL20115819010
Declaration
PDF21 KBEU Declaration of conformity for SL20115819010
EU-Declaration SL T046A FR_EN 26072019
PDF48 KB -
ProductEnvironmentProfile
Product environmental profile for SL20115819010
PDF217 KB -
ProductROHS
Pollutant guidelines for SL20115819010
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for SL20115819010
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation