![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
acc.box SL20080 2 x gang (Fr) alu SL20080960D1
EAN
4012740895699
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Connection systemOther
-
Fixing modeClamping and screwable
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible format45x45 mm
Main electrical features
-
Nominal voltage230 V
Dimensions
-
Trunking height80 mm
-
Trunking width20 mm
-
Formatoverhanging wiring accessory
Materials
-
Colouraluminium
-
Colouraluminium optics
-
MaterialMixed materials
-
Material groupmixed material
-
Type of surface treatmentPainted
Installation, mounting
-
Mounting wayhorizontal
Accessories included
-
Fitted withsocket outlet
Equipment
-
Number of units2
Standards
-
ApprovalsCE
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP40
-
Impact strengthIK07
Use conditions
-
Operating temperature5…60 °C
temperatur
-
Ambient temperature5…60 °C
Identification
-
VersionF
Downloads
-
Product image
-
Installation guide
Installation manuals for SL20080960D1
PDF1 MB -
ProductLicence
Product licence for SL20080960D1
Product_Licence_NF004_1078_SL
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for SL20080960D1
EU-Declaration SL T046A FR_EN 26072019
PDF48 KBEU Declaration of conformity for SL20080960D1
Declaration
PDF21 KBEU Declaration of conformity for SL20080960D1
Deklaracja zgodności UE
PDF407 KB -
ProductEnvironmentProfile
Product environmental profile for SL20080960D1
PDF217 KB -
ProductROHS
Pollutant guidelines for SL20080960D1
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for SL20080960D1
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation