acc.box univ. SL20055 purewhite SL200559119010
EAN
4012740894845
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible formatStandard 60mm
Dimensions
-
Depth of installed product48 mm
-
Height of installed product145 mm
-
Trunking height55 mm
-
Length102 mm
-
Trunking width20 mm
-
Formatoverhanging wiring accessory
Materials
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
-
Material groupmixed material
Installation, mounting
-
Mounting wayhorizontal
Accessories included
-
Fitted withempty
Equipment
-
Number of units1
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature5…60 °C
temperatur
-
Ambient temperature5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for SL200559119010
Product_Licence_NF004_1078_SL
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for SL200559119010
Declaration
PDF21 KBEU Declaration of conformity for SL200559119010
EU-Declaration SL T046A FR_EN 26072019
PDF48 KB -
ProductEnvironmentProfile
Product environmental profile for SL200559119010
PDF217 KB -
ProductROHS
Pollutant guidelines for SL200559119010
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for SL200559119010
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation