Adaptor for trunking SL 20x55mm and EK 40x40mm pure white SL20055819010

EAN
4012740222167
Packaging
1 Piece

Technical properties

Compatibility
  • Product compatibility
    SL - EK40040
Dimensions
  • Trunking height
    55 mm
  • Length
    85 mm
  • Trunking width
    20 mm
Cover, door
  • Lid with softlip
    No
Materials
  • Material
    ABS
  • Material group
    plastic
  • Type of surface treatment
    Other
Installation, mounting
  • Base punching
    Without base punching
Accessories included
  • Accessory configuration
    Moulded
Equipment
  • Trunking adapter (to adopt to a skirting trunking)
    Eckkanal
Standards
  • Approvals
    CE
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    5…60 °C
temperatur
  • Ambient temperature
    5…60 °C