End cap for trunking tehalit.SL 20x55mm pure white SL2005569010

EAN
4012740894173
Packaging
1 Piece

Technical properties

Dimensions
  • Trunking height
    55 mm
  • Trunking width
    20 mm
Cover, door
  • Lid with softlip
    -
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Standards
  • Approvals
    CE
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    5…60 °C
temperatur
  • Ambient temperature
    5…60 °C