Internal corner VDI for trunking tehalit.SL 20x55mm pure white SL2005549010

EAN
4012740894098
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clamping
Dimensions
  • Trunking height
    55 mm
  • Trunking width
    20 mm
Cover, door
  • Lid with softlip
    No
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Settings
  • Angle range
    83 / 135 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • Approvals
    CE
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    5…60 °C
temperatur
  • Ambient temperature
    5…60 °C