R 2753 Galv End Cap R2753VERZ
EAN
4012740219778
Packaging
6 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height60 mm
-
Trunking width200 mm
Materials
-
MaterialSteel
-
Material groupsteel
-
Type of surface treatmentGalvanised
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
Use conditions
-
Operating temperature-5…90 °C
Downloads
More documentation