Trunking 60200,steel,pure white • LFS6020009010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • tehalit.camelea steel sheet trunking
  • tehalit.camelea depth 40 and 60 mm
  • tehalit.camelea 60 x 200, 4 clips
  • LFS6020009010

Trunking LFS made of steel 60x200mm in pure white

LFS6020009010

  • Cable manage­ment

Trunking LFS made of steel 60x200mm in pure white LFS6020009010

EAN
4012740284141
Packaging
4 MTRs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Connectivity
  • Trunking coup­ling
    Couplers as separate refer­ence
Dimen­sions
  • Trunking height
    60 mm
  • Length
    2000 mm
  • Trunking width
    200 mm
  • Distance bottom-­punch along trunk­ing-­dir­ec­tion
    250 mm
  • Distance bottom-­punch cross­wise trunk­ing-­dir­ec­tion
    150 mm
Capa­city
  • Maximum number of cables (Ø 11 mm, 50% fill)
    41
Cover, door
  • Lid shape
    loose
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Material group
    steel
  • Type of surface treat­ment
    Painted
  • Trans­parent
    No
Cable
  • Intern­al/useful cross section
    9770 mm²
Equip­ment
  • Number of fix dividers
    0
  • Number of plug­able separ­ators
    3
  • Compart­ment quantity
    1 / 4
  • Cable retainers per meter
    2
Stand­ards
  • European directive RoHs
    volun­tary compli­ance

Downloads

  • Product image

    Image LFS6020009010  | Hager Africa

    Product Image LFS6020009010

  • ProductECDeclaration

    Image EU Declaration of conformity for LFS6020009010  | Hager Africa

    EU Declaration of conformity for LFS6020009010

    PDF
    633 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    LFS602000VERZ - Trunking LFS made of steel 60x200mm galvanized
    LFS602000VERZ
    Trunking LFS made of steel 60x200mm galvanized
  • 2
    TWS70VERZ - Partition for steel trunking without C-profile to BRS/LFS/FWKP height 60mm
    TWS70VERZ
    Partition for steel trunking without C-profile to BRS/LFS/FWKP height 60mm
  • 3
    R2293VERZ - R 2293      Galv       Cable Retainer
    R2293VERZ
    R 2293 Galv Cable Retainer
  • 4
    M6293 - M 6293      Red        LFS-bridging clip
    M6293
    M 6293 Red LFS-bridging clip
  • 5
    R2604VERZ - R 2604                 LFS-Coupling
    R2604VERZ
    R 2604 LFS-Coupling

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group