M 6293 Red LFS-bridging clip M6293
EAN
4012740242813
Packaging
50 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Dimensions
-
Trunking height60 mm
-
Trunking width200 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Equipment
-
Cable retainer implementationsliding
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
More documentation