R 2735 White 9010 Flat corner lid R27359010

EAN
4012740284394
Packaging
4 PCEs

Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    LFS
Dimensions
  • Trunking height
    60 mm
  • Trunking width
    200 mm
  • Measure a
    50 mm
Cover, door
  • Lid with softlip
    -
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treatment
    Painted
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Moulded
Safety
  • Protection index IP
    IP30
Use conditions
  • Operating temperature
    -5…90 °C
More documentation