R 2646 Galv T & X Piece R2646VERZ
EAN
4012740254014
Packaging
6 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Dimensions
-
Trunking height60 mm
-
Length350 mm
-
Trunking width100 mm
-
Measure a350 mm
Cover, door
-
Lid with softlip-
Materials
-
MaterialSteel
-
Material groupsteel
-
Type of surface treatmentGalvanised
Installation, mounting
-
Base punchingWithout base punching
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for R2646VERZ
Product certificate International 2022-06-28
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for R2646VERZ
PDF633 KB
More documentation