R 2665 Galv Flat corner lid R2665VERZ
EAN
4012740218139
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLFS
Dimensions
-
Trunking height60 mm
-
Trunking width100 mm
-
Measure a50 mm
Cover, door
-
Lid with softlip-
Materials
-
MaterialSteel
-
Type of surface treatmentGalvanised
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Safety
-
Protection index IPIP30
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for R2665VERZ
Product certificate International 2022-06-28
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for R2665VERZ
PDF633 KB -
ProductROHS
Pollutant guidelines for R2665VERZ
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for R2665VERZ
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation