R 2606 GALV. T & X PIECE R2606VERZ

EAN
4012740253994
Packaging
4 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Dimensions
  • Trunking height
    60 mm
  • Length
    200 mm
  • Trunking width
    60 mm
  • Measure a
    200 mm
Cover, door
  • Lid with softlip
    -
Materials
  • Colour
    zinc coated
  • Material
    Steel
  • Material group
    steel
  • Type of surface treatment
    Galvanised
Installation, mounting
  • Base punching
    Without base punching
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP30
Use conditions
  • Operating temperature
    -5…90 °C
More documentation