flat corner lid LFS 60060, galvanized • R2585VERZ | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • tehalit.camelea steel sheet trunking
  • tehalit.camelea depth 40 and 60 mm
  • tehalit.camelea 60 x 60, 4 clips
  • R2585VERZ

R 2585 Galv. Flat corner

R2585VERZ

  • Cable manage­ment

R 2585 Galv. Flat corner R2585VERZ

EAN
4012740215657
Packaging
6 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Product compat­ib­ility
    LFS
Dimen­sions
  • Trunking height
    60 mm
  • Trunking width
    60 mm
  • Measure a
    50 mm
Cover, door
  • Lid with softlip
    -
Mater­ials
  • Material
    Steel
Install­a­tion, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Safety
  • Protec­tion index IP
    IP30
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK08
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C

Downloads

  • Product image

    Image R2585VERZ  | Hager Africa

    Product Image R2585VERZ

  • Declaration of conformity

    Image EU Declaration of conformity for R2585VERZ  | Hager Africa

    EU Declaration of conformity for R2585VERZ

    PDF
    633 KB
  • RoHS report

    Image Pollutant guidelines for R2585VERZ  | Hager Africa

    Pollutant guidelines for R2585VERZ

    RoHS declaration R2585VERZ (english)

    PDF
    32 KB
    Image Pollutant guidelines for R2585VERZ  | Hager Africa

    Pollutant guidelines for R2585VERZ

    REACH declaration R2585VERZ (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    LFS600600VERZ - Trunking LFS made of steel 60x60mm galvanized
    LFS600600VERZ
    Trunking LFS made of steel 60x60mm galvanized
  • 2
    R2290VERZ - R 2290      Galv       Cable Retainer
    R2290VERZ
    R 2290 Galv Cable Retainer
  • 3
    M6290 - M 6290
    M6290
    M 6290
  • 4
    R2604VERZ - R 2604                 LFS-Coupling
    R2604VERZ
    R 2604 LFS-Coupling
  • 5
    L4180VERZ - Earth-terminal for trunking lid LFS of sheet steel
    L4180VERZ
    Earth-terminal for trunking lid LFS of sheet steel

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group