endcap halogen free for trunking system LFxxx 60x90mm pure white M66739010

EAN
4012740860475
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    LF
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    60 mm
  • Trunking width
    90 mm
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…90 °C
temperatur
  • Ambient temperature
    -30…90 °C