M 6670 Red Cable retainer M6670
EAN
4012740311564
Packaging
50 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Product compatibilityLFH
Dimensions
-
Trunking height60 mm
-
Trunking width90 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M6670
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for M6670
PEP - Distribution trunking - series LF - LFE - FB - BA6 (english)
PDF400 KB -
ProductROHS
Pollutant guidelines for M6670
RoHS declaration M6670 (english)
PDF33 KBPollutant guidelines for M6670
REACH declaration M6670 (english)
PDF32 KB
More documentation