flat corner LFH 60090, pure white • M66759010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • Halogen free trunking
  • tehalit.camelea without halogen
  • tehalit.camelea 60 x 90, 4 clips
  • M66759010

flat angle halogen free for trunking system LFxxx 60x90mm pure white

M66759010

  • Cable manage­ment

flat angle halogen free for trunking system LFxxx 60x90mm pure white M66759010

EAN
4012740860482
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Dimen­sions
  • Trunking height
    60 mm
  • Trunking width
    90 mm
  • Measure a
    120 mm
Cover, door
  • Lid with softlip
    -
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Safety
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C
temper­atur
  • Ambient temper­ature
    -30…90 °C

Downloads

  • Product image

    Image M66759010  | Hager Africa

    Product Image M66759010

  • Declaration of conformity

    Image EU Declaration of conformity for M66759010  | Hager Africa

    EU Declaration of conformity for M66759010

    EU-Declaration LFH T027A DE_EN 25072019

    PDF
    41 KB
  • PEP document

    Image Product environmental profile for M66759010  | Hager Africa

    Product environmental profile for M66759010

    PDF
    227 KB
  • RoHS report

    Image Pollutant guidelines for M66759010  | Hager Africa

    Pollutant guidelines for M66759010

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for M66759010  | Hager Africa

    Pollutant guidelines for M66759010

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    2
  • 1
    M66719010 - internal corner halogen free for trunking system LFxxx 60x90mm pure white
    M66719010
    internal corner halogen free for trunking system LFxxx 60x90mm pure white
  • 2
    M6670 - M 6670      Red        Cable retainer
    M6670
    M 6670 Red Cable retainer

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group