endcap halogen free for trunking system LFxxx 40x60mm pure white M66639010
EAN
4012740856478
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height40 mm
-
Trunking width60 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…90 °C
temperatur
-
Ambient temperature-30…90 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M66639010
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for M66639010
PDF227 KB -
ProductROHS
Pollutant guidelines for M66639010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M66639010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation