![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
endcap halogen free for trunking system LFxxx 30x45mm pure white M61839010
EAN
4012740338325
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping and screwable
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height30 mm
-
Trunking width45 mm
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialPC-ABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…90 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for M61839010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for M61839010
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KBEU Declaration of conformity for M61839010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KBEU Declaration of conformity for M61839010
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for M61839010
PDF227 KB -
ProductROHS
Pollutant guidelines for M61839010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for M61839010
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation