internal corner hal free LFxxx 30x45 pw • M61819010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea with adjustable parti­tion
  • tehalit.lifea uPVC general purpose trunking from 10 to 30 mm depth
  • tehalit.lifea 30 x 45, 2 coup­ling pieces
  • M61819010
Image  M61819010 of the product Hager Africa | Hager Africa
Image  M61819010 of the product Hager Africa | Hager Africa
Image  M61819010 of the product Hager Africa | Hager Africa

internal corner halogen free for trunking system LFxxx 30x45mm pure white

M61819010

Image  M61819010 of the product Hager Africa | Hager Africa
Image  M61819010 of the product Hager Africa | Hager Africa
Image  M61819010 of the product Hager Africa | Hager Africa
  • Cable manage­ment

internal corner halogen free for trunking system LFxxx 30x45mm pure white M61819010

EAN
4012740338295
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Product compat­ib­ility
    LF, LFF
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    30 mm
  • Trunking width
    45 mm
  • Measure a
    60 mm
Cover, door
  • Lid with softlip
    -
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C
temper­atur
  • Ambient temper­ature
    -5…65 °C

Downloads

  • Product image

    Image M61819010  | Hager Africa

    Product Image M61819010

  • Product licence

    Image Product licence for M61819010  | Hager Africa

    Product licence for M61819010

    Product_Licence_NF004_1074_LFF

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for M61819010  | Hager Africa

    EU Declaration of conformity for M61819010

    T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE

    PDF
    52 KB
    Image EU Declaration of conformity for M61819010  | Hager Africa

    EU Declaration of conformity for M61819010

    EU-Declaration LFF T045A FR_EN 26072019

    PDF
    48 KB
    Image EU Declaration of conformity for M61819010  | Hager Africa

    EU Declaration of conformity for M61819010

    EU-Declaration LFH T027A DE_EN 25072019

    PDF
    41 KB
  • PEP document

    Image Product environmental profile for M61819010  | Hager Africa

    Product environmental profile for M61819010

    PDF
    227 KB
  • RoHS report

    Image Pollutant guidelines for M61819010  | Hager Africa

    Pollutant guidelines for M61819010

    REACH declaration M61819010 (english)

    PDF
    32 KB
    Image Pollutant guidelines for M61819010  | Hager Africa

    Pollutant guidelines for M61819010

    RoHS declaration M61819010 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    2
  • 1
    LFF3004507030 - Liféa trunking 30x45 with coupling, grey
    LFF3004507030
    Liféa trunking 30x45 with coupling, grey
  • 2
    M61859010 - flat angle halogen free for trunking system LFxxx 30x45mm pure white
    M61859010
    flat angle halogen free for trunking system LFxxx 30x45mm pure white

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group