T and X piece, LF 20035/36, pure white M61469010

EAN
4012740335065
Packaging
1 Piece

Technical properties

Configuration
  • Antibacterial treatment
    No
Dimensions
  • Trunking height
    20 mm
  • Trunking width
    33 mm
  • Measure a
    92 mm
Cover, door
  • Lid with softlip
    -
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C
temperatur
  • Ambient temperature
    -5…65 °C