Trunking 20035,brown LFF2003508014
EAN
4012740852401
Packaging
40 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modebottom punched
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height20 mm
-
Length2000 mm
-
Trunking width35 mm
-
Distance bottom-punch along trunking-direction125 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)2
Cover, door
-
Lid shapepremounted
Materials
-
Colourbrown
-
RAL colourRAL 8014 - Sepia brown
-
MaterialPVC
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section440 mm²
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP40
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for LFF2003508014
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for LFF2003508014
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductROHS
Pollutant guidelines for LFF2003508014
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LFF2003508014
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation