End cap, LF 20035/36, pure white M61439010

EAN
4012740335034
Packaging
5 PCEs

Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    LF
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    20 mm
  • Trunking width
    33 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C
temperatur
  • Ambient temperature
    -5…65 °C