![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
T and X piece, LF 40040,grey M58067030
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Fixing modeHold in position thanks to lid
-
Antibacterial treatmentNo
-
Trunking height40 mm
-
Trunking width40 mm
-
Measure a170 mm
-
Lid with softlip-
-
Colourstone grey
-
RAL colourRAL 7030 - Stone grey
-
MaterialPVC
-
Material groupplastic
-
Type of surface treatmentuntreated
-
Base punchingWithout base punching
-
Accessory configurationMoulded
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
-
Impact strengthIK07
-
Operating temperature-5…60 °C
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for M58067030
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for M58067030
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KBEU Declaration of conformity for M58067030
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductEnvironmentProfile
Product environmental profile for M58067030
PDF434 KBProduct environmental profile for M58067030
PDF450 KB -
ProductROHS
Pollutant guidelines for M58067030
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M58067030
REACH-declaration 2023-10-20 (english)
PDF32 KB