![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
T and X piece, LF 40040, pure white M58069010
EAN
4012740338516
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeHold in position thanks to lid
Configuration
-
Antibacterial treatmentNo
Dimensions
-
Trunking height40 mm
-
Trunking width40 mm
-
Measure a170 mm
Cover, door
-
Lid with softlip-
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Accessories included
-
Accessory configurationMoulded
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for M58069010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for M58069010
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KBEU Declaration of conformity for M58069010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductEnvironmentProfile
Product environmental profile for M58069010
PDF434 KBProduct environmental profile for M58069010
PDF450 KB -
ProductROHS
Pollutant guidelines for M58069010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for M58069010
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation