![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Adaptor, EK to ATEHA, pure white M55609010
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Trunking height70 mm
-
Trunking width40 mm
-
Lid with softlipNo
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
Base punchingWithout base punching
-
Angle range90 °
-
Accessory configurationMoulded
-
European directive RoHsvoluntary compliance
-
Impact strengthIK07
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for M55609010
Notice pièce de forme M5560
PDF116 KB -
Installation guide
Installation manuals for M55609010
PDF718 KB -
ProductECDeclaration
EU Declaration of conformity for M55609010
Declaration
PDF21 KBEU Declaration of conformity for M55609010
EU-Declaration SL T046A FR_EN 26072019
PDF48 KBEU Declaration of conformity for M55609010
EU-Declaration EK T070A DE_EN 15082019
PDF51 KB -
ProductROHS
Pollutant guidelines for M55609010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for M55609010
RoHS-declaration 2023-10-20 (english)
PDF33 KB