External corner, LF/FB 60230, grey M55427030

EAN
4012740105613
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    LF, LFF
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    61 mm
  • Trunking width
    230 mm
  • Measure a
    70 mm
Cover, door
  • Lid with softlip
    -
Materials
  • Colour
    stone grey
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C