Trunking 60230, pure white coupler and 2 cable retainer per meter LFF6023009010
EAN
4012740878272
Packaging
8 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingPre-equiped with couplers
Dimensions
-
Trunking height60 mm
-
Length2000 mm
-
Trunking width230 mm
-
Distance bottom-punch along trunking-direction125 mm
-
Distance bottom-punch crosswise trunking-direction150 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)58
-
Maximum number of cables (Ø 11 mm, 50% fill)58
Cover, door
-
Lid shapeloose
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section10998 mm²
Equipment
-
Number of plugable separators3
-
Compartment quantity1 / 4
-
Cable retainers per meter2
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for LFF6023009010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for LFF6023009010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductROHS
Pollutant guidelines for LFF6023009010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LFF6023009010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation