![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
T and X piece, LF/FB 60190, pure white M55369010
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Antibacterial treatmentNo
-
Trunking height61 mm
-
Trunking width190 mm
-
Measure a290 mm
-
Lid with softlip-
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
Base punchingWithout base punching
-
Accessory configurationMoulded
-
European directive RoHsvoluntary compliance
-
Impact strengthIK07
-
Operating temperature-5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for M55369010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for M55369010
EU-Declaration FB T025A DE_EN 25072019
PDF38 KBEU Declaration of conformity for M55369010
EC declaration of conformity FB
PDF122 KBEU Declaration of conformity for M55369010
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KBEU Declaration of conformity for M55369010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductEnvironmentProfile
Product environmental profile for M55369010
PDF450 KB -
ProductROHS
Pollutant guidelines for M55369010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M55369010
REACH-declaration 2023-10-20 (english)
PDF32 KB