Trunking 60190, pure white coupler and 2 cable retainer per meter LFF6019009010
EAN
4012740878265
Packaging
8 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modebottom punched
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingPre-equiped with couplers
Dimensions
-
Trunking height60 mm
-
Length2000 mm
-
Trunking width190 mm
-
Distance bottom-punch along trunking-direction125 mm
-
Distance bottom-punch crosswise trunking-direction110 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)48
-
Maximum number of cables (Ø 11 mm, 50% fill)48
Cover, door
-
Lid shapeloose
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialPVC
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section9060 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators3
-
Compartment quantity1 / 4
-
Cable retainers per meter2
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP40
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for LFF6019009010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for LFF6019009010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB -
ProductROHS
Pollutant guidelines for LFF6019009010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for LFF6019009010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation